IESNA:LM-63-2002
[TEST]P976388
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-48-C-UNV-L835-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 4800LM PACKAGE 80CRI 3500K CURVED REFLECTOR TROFFER
[LAMP] 3500K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.29A 34.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4778.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 34.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1416.4 1421.3 1416.4 1406.6 1392.0 1372.4 1347.9 1321.8 1290.8 1253.2 
1214.1 1170.0 1121.1 1068.8 1010.1 954.6 892.6 827.3 765.3 701.7 
638.0 579.3 522.2 468.3 421.0 375.3 332.9 292.1 256.2 220.3 
187.7 155.0 127.3 96.3 66.9 35.9 0.0 
1416.4 1423.0 1442.5 1465.4 1489.9 1504.5 1509.4 1507.8 1494.8 1476.8 
1447.4 1413.2 1369.1 1316.9 1258.1 1194.5 1126.0 1057.4 988.9 920.4 
858.3 801.2 744.1 693.5 644.6 600.5 559.7 518.9 476.5 437.3 
396.5 352.5 308.4 254.6 199.1 119.1 0.0 
1416.4 1429.5 1491.5 1547.0 1589.4 1622.0 1644.9 1654.7 1653.0 1638.4 
1613.9 1576.3 1532.3 1475.2 1411.5 1343.0 1266.3 1189.6 1114.5 1036.2 
967.7 902.4 838.8 781.6 726.2 673.9 625.0 576.0 528.7 481.4 
434.1 386.7 334.5 267.6 195.8 104.4 0.0 
1416.4 1457.2 1543.7 1613.9 1671.0 1715.1 1742.8 1759.1 1762.4 1749.3 
1723.2 1682.4 1626.9 1561.7 1486.6 1403.4 1315.3 1223.9 1129.2 1047.6 
962.8 887.7 815.9 750.6 690.3 636.4 584.2 536.9 489.5 445.5 
399.8 345.9 287.2 225.2 161.6 83.2 0.0 
1416.4 1457.2 1553.5 1626.9 1690.6 1737.9 1767.3 1783.6 1785.2 1773.8 
1746.1 1703.6 1643.3 1573.1 1489.9 1401.7 1307.1 1212.5 1122.7 1028.1 
944.8 868.1 796.3 732.7 673.9 620.1 574.4 525.4 483.0 440.6 
396.5 337.8 280.7 221.9 153.4 80.0 0.0 
